Catalog No. : J4-2662-15R
Description: 15KV JUNCTION SERIES-J R-PS
UPC: 75114420679
4 Point Junction, one - 200 Amp Bushing Well interface, two - 600 Amp Bushing interface, one - 200 Amp Bushing Well interface, with Bracket, 15/25 kV, Aluminum 200 Amp/600 Amp Junction on 4 Inch Centers, Right Parking Stand
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
4 inch Center Spacing. Right Parking Stand. |
|
Application |
Suited for Subsurface, Vault or Padmount Applications and can be used for Sectionalizing, Looping, Tapping and Equipment Bypass. |
Specifications
|
Material |
Aluminum |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Overall Length 20.5 inches, Width 6-3/4 inches. |