Catalog No. : J4-2222-35
Description: 35KV J SERIES JUNCTION 200A
UPC: 75114406116
4 Point Junction, with four 200 Amp Bushing Well Interfaces, 35kV, Standard 4 inch Center Spacing.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
4 inch Center Spacing. |
|
Application |
Suited for Subsurface, Vault or Padmount Applications and can be used for Sectionalizing, Looping, Tapping and Equipment Bypass. |
Specifications
|
Material |
EPDM Rubber and Stainless Steel Mounting Bracket |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Overall Length 16 inches, Width 6-3/4 inches. |