Catalog No. : J3-666-15-TMA
Description: 15KV JUNCTION-J3 W-TM15KV
UPC: 75114424905
3 Point Junction, with three 600 Amp Bushing Interfaces, 15kV, Standard 4 inch Center Spacing, Tilt Mounting Adapter - bolts to the Bottom of the Standard Mounting Bracket to Provide 15, 30, 45 or 60 Degree Adjustable Angle Mounting.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
4 inch Center Spacing. Tilt Mounting Adapter |
|
Application |
Suited for Subsurface, Vault or Padmount Applications and can be used for Sectionalizing, Looping, Tapping and Equipment Bypass. |
Specifications
|
Material |
EPDM Rubber and Stainless Steel Brackets. |
|
Temperature Rating |
-40 to +65 C |
|
Mounting |
Mounting Adapter |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Overall Length 19 inches, Width 6-3/4 inches. |