text.skipToContent text.skipToNavigation

Catalog No. : J3-666-15-SV-TMA

Description:  15KV J-JUNCTION SV-TMA

UPC: 75114427777

3 Point Junction, Three - 600 Amp Bushing Interface, 15KV, with Bracket, SV - Optional 6-1/2 inch spacing, TMA - Tilt Mounting Adapter which Allows for 15 or 30 or 45 or 60 Degree Adjustable Angle Mounting.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Special Features

6-1/2 inch Center Spacing. Tilt Mounting Adapter

Application

Suited for Subsurface, Vault or Padmount Applications and can be used for Sectionalizing, Looping, Tapping and Equipment Bypass.

Specifications

Material

EPDM Rubber and Stainless Steel Mounting Brackets.

Temperature Rating

-40 to +65 C

Mounting

Tilt Mounting Bracket.

Connection

Push-In

Classifications

Brand Name

Elastimold

Standard

ANSI/IEEE Standard 386

Dimensions

Size

Overall Length 26 inches, Width 6-3/4 inches.

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here