Catalog No. : J3-626-25-L-TMA
Description: 25KV J3-JUNCTION W-TMA-L
UPC: 75114374194
3 Point Junction, with one 600 Amp Bushing Interface, one 200 Amp Bushing Well Interface and one 600 Amp Bushing Interface, 25kV, Left Parking Stand. Tilt Mounting Adapter.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
4 inch Center Spacing. |
|
Application |
Suited for Subsurface, Vault or Padmount Applications and can be used for Sectionalizing, Looping, Tapping and Equipment Bypass. |
Specifications
|
Material |
EPDM Rubber and Stainless Steel Mounting Brackets |
|
Temperature Rating |
-40 to +65 C |
|
Mounting |
Left Parking Stand, Tilt Mounting Adapter |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Overall Length 16.75 inches, Width 6.75 inches. |