Catalog No. : J3-266-25-SV-N
Description: 25KV MULTIPOINT JUNCTION
UPC: 783786547111
Multi Point Junction - 3 Point Junction - 200 Amp Bushing Well Interface, and 2 X 600 Amp Bushing Well Interface, 25kV, Optional 6-1/2 inch centers, No Parking Stand.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Cable accessories |
|
Special Features |
6-1/2 inch Center Spacing. |
|
Application |
Suited for Subsurface, Vault or Padmount Applications and can be used for Sectionalizing, Looping, Tapping and Equipment Bypass. |
Specifications
|
Material |
EPDM Rubber and Stainless Steel Mounting Brackets. |
|
Temperature Rating |
-40 to +65 C |
|
Mounting |
No Parking Stand. |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Overall Length 17 inches, Width 6.75 inches. |