Catalog No. : J3-266-15-R
Description: 15KV 2-POINT JUNCTION R-PS
UPC: 75114404099
3 Point Junction, with one 200 Amp Bushing Well Interface and two 600 Amp Bushing Interfaces, 15kV, Standard 4 inch Spacing, Right Parking Stand. Stainless Steel Brackets - Length 16.5 inch, Width 6-3/4 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Right Parking Stand, Multi-Point Junction - 3 Points |
|
Application |
Suited for Subsurface, Vault or Padmount Applications and can be used for Sectionalizing, Looping, Tapping and Equipment Bypass. |
Specifications
|
Material |
EPDM Rubber and Stainless Steel Mounting Brackets. |
|
Temperature Rating |
-40 to +65 C |
|
Mounting |
Right Mounting Bracket |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Overall Length 16.5 inches, Width 6.75 inches. |