text.skipToContent text.skipToNavigation

Catalog No. : J3-226-35-N

Description:  35KV J-JUNCTION N-PS

UPC: 75114434188

3 Point Junction, with two 200 Amp Bushing Well Interfaces and one 600 Amp Bushing Interface, 35kV, No Parking Stand.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Special Features

No Parking Stand

Application

Suited for Subsurface, Vault or Padmount Applications and can be used for Sectionalizing, Looping, Tapping and Equipment Bypass.

Specifications

Material

EPDM Rubber and Stainless Steel Mounting Brackets.

Temperature Rating

-40 to +65 C

Connection

Push-In

Classifications

Brand Name

ELASTIMOLD

Standard

ANSI/IEEE Standard 386

Compliance and Certifications

RoHS Out of scope of RoHS
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant