Catalog No. : J3-226-15-SV-N
Description: JUNCT, MULTI-POINT, 3PT W/BKTNO PS
UPC: 783786554645
3 Point Junction, with two 200 Amp Bushing Well Interfaces and one 600 Amp Bushing Interface, 15kV, 6-1/2 inch centers. No Parking Stand.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
6-1/2 inch Center Spacing. |
|
Application |
Suited for Subsurface, Vault or Padmount Applications and can be used for Sectionalizing, Looping, Tapping and Equipment Bypass. |
Specifications
|
Material |
EPDM Rubber and Stainless Steel Mounting Brackets. |
|
Temperature Rating |
-40 to +65 C |
|
Mounting |
No Parking Stand. |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Overall Length 17 inches, Width 6.75 inches. |