text.skipToContent text.skipToNavigation

Alternate Catalog No. : J 2 C 3

Catalog No. : J2C3

Description:  CU TENS COMP SPLICE 6SLD 6STRND

UPC: 783786733101

Copper Full Tension Compression Splices, wire size Side 1 - #6 Solid CU, Side 2 - #6 Stranded CU, length 2-1/4 inch, Outside Diameter 11/32 inch, Installing Dies - TJ, 161. Pre-filled with Compound and Capped.
View More View Less
For more info visit:  electrification.us.abb.com
  • All Splices Marked with Wire Size, Installation Die Codes and Compression Locations, Providing Easy Identification for Easy Installation
  • Designed to Develop 95 Percent or More of the Conductor's Rated Strength
  • Meets or Exceeds ANSI C119.4 Specifications
  • RUS Accepted

Descriptors

Category

Wire or cable compression splice

Special Features

All splices are marked with conductor size, installing die references, and compression locations. Designed to develop 95 Percent or more of the conductors rated strength.

Specifications

Connection

Compression

Conductor Range

#8 SOL , #8 STR

Number Of Conductors

2

Material

Copper

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

2-1/4 inch Length

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here