Catalog No. : J2124
Description: BRZ GND CLAMP WATER PIPE 2 1/2-4IN
UPC: 783786801152
Cast Bronze Ground Clamp for Wire Range 10 - 4, Water Pipe Size 2 1/2 - 4
View More
View Less
For more info visit:
electrification.us.abb.com
- Cast of high-strength, highly conductive copper alloy.
- Screws plated for corrosion resistance.
Descriptors
|
Category |
Grounding devices or assemblies |
|
Special Features |
Cast of high-strength, highly conductive copper alloy. |
Specifications
|
Conductor Material |
Bronze |
|
Insulation |
No |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
|
Standard |
UL E3060 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E3060 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC000511 Tube earthing clamp for lightning protection
|
Material |
Copper |
Documents/Support Tools
|
Sales Drawing |