text.skipToContent text.skipToNavigation

Catalog No. : J2-G

Description:  PVC CTD J HANGER 2IN GRAY

UPC: 704508389338

PVC Coated J Hanger, 2 Inch/53 Metric, Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical hangers

Special Features

PVC Coated for Corrosion Resistance

Application

Support Conduit Systems

Specifications

Color

Gray

Classifications

Brand Name

Ocal

Dimensions

Size

2 Inch/53mm

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant