Catalog No. : J2-26-25-TMA
Description: 25KV MULTI-POINT JUNCTION W-TMA
UPC: 75114321839
Multi-Point Junction, 2 Points, Interface Identification and Positioning - (1) 200 Amp Bushing Well Interface and (1) 600 Amp Bushing Interface, Voltage Class - 25/28kV, Standard Spacing - 4 inch centers, with Tilt Mounting Adapter - Bolts to the bottom of the standard Mounting bracket to provide 15, 30, 45 or 60 degree adjustable angle mounting. (Note - Two Mounting Adapters are rquired for each installation).
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
4 inch Center Spacing. Tilt Mounting Adapter |
|
Application |
Suited for Subsurface, Vault or Padmount Applications and can be used for Sectionalizing, Looping, Tapping and Equipment Bypass. |
Specifications
|
Material |
EPDM Rubber and Stainless Steel Mounting Brackets. |
|
Temperature Rating |
-40 to +65 C |
|
Mounting |
Tilt Mounting Adapter. |
|
Connection |
Push-In |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Overall Length 15 inches, Width 6-3/4 inches. |