text.skipToContent text.skipToNavigation

Catalog No. : J1-G

Description:  PVC CTD J HANGER 1IN GRAY

UPC: 704508389277

PVC Coated J Hanger, 1 Inch/27 Metric, Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical hangers

Special Features

PVC Coated for Corrosion Resistance

Application

Support Conduit Systems

Specifications

Color

Gray

Classifications

Brand Name

Ocal

Dimensions

Size

1 Inch/27mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant