text.skipToContent text.skipToNavigation

Catalog No. : IWCBS-44-5

Description:  IWCBS-44-5

UPC: 783786733064

Aluminum Bus Support Assembly for 4 x 4 IWCB Bus to 5 inch Bolt Circle. 15 inch x 6-1/4 inch x 1/2 inch thick Bar. Includes (4) Stainless Steel Springs, (4) Stainless Steel Screws #4 x .37, (4) Aluminum Lock Washers 5/8 inch, (4) Aluminum Bolts 5/8-11 x 2 inch, (2) Galvanized BOlts 5/8-11 x 1-1/4 inch, (2) Galvanized Lock Washers 5/8 inch, (2) Galvanized Flat Washers 1/8 inch.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac