Catalog No. : ISRM40-35SS
Description: TRAY/CORD SS FTG-M40 - 30.10-34.80
UPC: 786210207209
Made or assembled in Canada.
Industrial Strain-Relief Fitting, Hub Size M40, Cable Range 30.10 to 34.80mm, CSA Listed, Outer Diameter 58.93mm, Stainless Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 23086 | 441805 | N/A | 70009467_2018-07-31 | N/A |
ETIM Classification
ETIM
EC001180 Screw connection for protective metallic hose
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Thread |
|
Thread type |
Metric |
|
Thread connection size |
M40 x 1.5 |
|
One-piece |
N |
|
Material housing |
Stainless steel |