Catalog No. : ISRM20-15
Description: TRAY/CORD AL FTG-M20 - 10.79-15.00
UPC: 786210202907
Made or assembled in Canada.
Industrial Strain-Relief Fitting, Hub Size M20, Cable Range 10.79 to 15.75mm, CSA Listed, Outer Diameter 38.10mm, Aluminum
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Strain reliefs |
|
Type |
Industrial Strain Relief Fitting |
|
Special Features |
100% of IEC Cable Pull-Out Requirements with No External Clamping |
|
Application |
Connection and Strain Relief for Conduit Systems |
Classifications
|
Brand Name |
Kopex-Ex |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 23086 | 441805 | N/A | 70009467_2018-07-31 | N/A |