Catalog No. : ISR125-122
Description: TRAY/CORD AL FTG-1 1/4IN-0.99-1.22
UPC: 786210059471
Made or assembled in Canada.
Industrial Strain-Relief Fitting, Hub Size 1-1/4 Inch NPT, Cable Range 25.02 to 30.86mm, CSA and UL Listed, Outer Diameter 58.93mm, Aluminum
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
- For use with unarmoured cable types suitable for use in Class I, Zone 1
- Tray Cable complies with IEC requirements when used with enclosures containing no arcing or sparking devices.
- Portable Cord complies with IEC requirements when used with enclosures containing no arcing or sparking devices
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 23086 | 441805 | N/A | 70009467_2018-07-31 | N/A |
| UL | E311979 | N/A | EBMB | N/A | N/A |
| UL | E328651 | N/A | CYMJ | N/A | N/A |
ETIM Classification
ETIM
EC001180 Screw connection for protective metallic hose
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Thread |
|
Thread type |
NPT |
|
Thread connection size |
Other |
|
One-piece |
N |
|
Material housing |
Other |