Catalog No. : ISR050-062
Description: TRAY/CORD AL FTG- 1/2IN- 0.43-0.63
UPC: 786210059440
Made or assembled in Canada.
- Made or assembled in Canada.
- For use with unarmoured cable types suitable for use in Class I, Zone 1
- Tray Cable complies with IEC requirements when used with enclosures containing no arcing or sparking devices.
- Portable Cord complies with IEC requirements when used with enclosures containing no arcing or sparking devices
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 23086 | 441805 | N/A | 70009467_2018-07-31 | N/A |
| UL | E311979 | N/A | EBMB | N/A | N/A |
| UL | E328651 | N/A | CYMJ | N/A | N/A |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Thread |
|
Thread type |
NPT |
|
Thread connection size |
Other |
|
One-piece |
N |
|
Material housing |
Other |
|
Working temperature |
-50-+110 °C |
|
Working temperature |
-58-+230 °F |