Catalog No. : IR763101
Description: DBL BVL SEALRNG 3/8 - SUPER A
UPC: 786210558394
Sealing Ring, Double Bevel, 3/8 Inch / 16 mm, High Preformance Nylon, Blue, Liquidtight
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Double Bevel |
|
Application |
Liquidtight Sealing Ring |
Specifications
|
Material |
High Performance Nylon |
|
Color |
Blue |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
Dimensions
|
Trade Size |
3/8 in , 16 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001181 Sealing ring
|
Model |
O-ring |
|
Material |
Plastic |