Catalog No. : IR719123
Description: CONE STL PLD
UPC: 786210526546
Ground Cone, Flanged Liquidtight Connector, Pack of 25
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
Category |
Liquid tight connectors |
Type |
Grounding Devices |
Application |
To Positively Bond Conduit to Box or Enclosure |
Specifications
Material |
Steel |
Classifications
Brand Name |
T&B Liquidtight Fittings |
Dimensions
Size |
1/2 Inch |