text.skipToContent text.skipToNavigation

Catalog No. : IPC4141

Description:  TALON INSUL CONN 4/0-1/0 4/0-1/0

UPC: 783786331123

Type IPC - Talon Insulation Piercing Connector for Conductor Range Main: 4/0-1/0 AWG, 95-50 MM sq., Tap: 4/0-1/0 AWG, 95-50 MM sq.
View More View Less
For more info visit:  electrification.us.abb.com
  • For copper-to-copper, copper-to-aluminum and aluminum-to-aluminum applications (insulated conductor only). Performs as splice or tab for non-tension applications up to 600 volts, depending on size of connector.
  • Self-insulated for hot line applications. Six sizes cover range from #10 to 500 kcmil.

Descriptors

Category

Mechanical connectors

Special Features

For copper-to-copper, copper-to-aluminum and aluminum-to-aluminum applications (insulated conductor only). Performs as splice or tab for non-tension applications up to 600 volts, depending on size of connector.

Specifications

Color

Black

Voltage Rating

300 V

Temperature Rating

Max 90 C

Number Of Mounting Holes

2

Classifications

Brand Name

Blackburn

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001062 Branch terminal

Material main conductor

Aluminium/copper

Material branch conductor

Aluminium/copper

Type of connection

Insulation piercing connector IPC

Documents/Support Tools

Sales Drawing

Click here