Alternate Catalog No. : IPC 402 C
Catalog No. : IPC402C
Description: COVER FOR IC 402-8
UPC: 783786379040
Lock on Insulating Cover for Item IPC 402-8 (Insulation Piercing Connector for 4/0-2 Min with 8 Taps). Item is Hinged. Overall Open Length 8.95 inch, Height 2.04 inch, Width 2.15 inch. Material Black Santoprene. Cover Only.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
Specifications
|
Connection |
Lock-On |
|
Material |
Santoprene |
|
Insulation |
yes |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Overall Open Length 8.95 inch, Height 2.04 inch, Width 2.15 inch. |
|
Wire Size |
4/0 to #2 AWG |