Alternate Catalog No. : IPC 402-8
Catalog No. : IPC402-8
Description: INSULATION PIERCING CONNECTOR
UPC: 783786379002
Tin-Plated Aluminum, Insulation Piercing Connector, Main #2-4/0, Main Torque 100 Inch/Pounds, Tap #12-#4. Tap Torque 42 Inch/Pounds . 2.958 inch long X .750 inch wide X 1.562 inch Depth. Machined. Has 1/2-20 UNF-2B Thru Threaded hole, with (8) Taps and (1) Main Socket Head Cup Point Set Screws. Under 1000 Volts. Insulation Piercing - Has Teeth.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
Specifications
|
Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
2.958 inch long X .750 inch wide X 1.562 inch Depth |
|
Wire Size |
Main #2 to 4/0 AWG , Tap #12 to #4 AWG |
Documents/Support Tools
|
Instruction Sheet |