Catalog No. : IKL68
Description: AL SERVENTR SPLICE A:4/0 B:3/0 5.5
UPC: 783786050376
- Constructed from Aluminum for High Conductivity
- Solid Center Barriers and Large Chamfers for Easy Cable Insertion
- Tough Stabilized Nylon Sleeves Resist Installing-Tool Pressure and Provide Reliable 600 Volt Insulation
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep out Moisture
- All Splices are Color Coded and Marked with Strip Lengths, Installation Die Codes and Compression Locations, Providing Easy Identification for Easy Installation
- Comply with ANSI C119.4 when Properly Installed on Aluminum-to-Aluminum or Aluminum-to-Copper Conductors
- RUS Accepted
- At 5-1/2 inch Long, these Splices are Ideal for Heavy-Duty Overhead Services
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Pre-insulated for fast, easy installation of large home or commercial service entrances. Concave polyethylene end caps seal out dirt, but are easily pierced when inserting conductor. |
|
Application |
For Combinations of Aluminum-to-Aluminum and Aluminum-to-Copper Conductors. Use as a low tension reducing sleeve for Insulated Conductor. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
End A: 4/0 ACSR , 4/0 STR , 4/0 COMPR , 250 kmcil COMPT. End B: 3/0 ACSR , 3/0 STR , 3/0 COMPR , 4/0 COMPT |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Insulation |
yes |
|
Mounting |
None |
|
Environmental Conditions |
All Seasons / Conditions |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
RUS Listed. Passes the Requirements of ANSI C119.4 |
Dimensions
|
Size |
Splice 4 inch, Sleeve 5-1/2 inch |