text.skipToContent text.skipToNavigation

Catalog No. : IKL57

Description:  AL SERV ENTR SPLICE A:4/0 B:2/0 5.5

UPC: 783786050314

Aluminum 4 inch Service Entrance Compression Splice for Wire Range - Black End: 3/0 ASCR, 3/0 STR, 4/0 CPT, 3/0 CPR. Gray End: 2/0 ASCR, 2/0 STR, 3/0 CPT, 2/0 CPR. Installing Dies: TX 249 840 (EEI 11A). Compound and Capped. includes 5-7/16 inch Sleeve
View More View Less
For more info visit:  electrification.us.abb.com
  • Constructed from Aluminum for High Conductivity
  • Solid Center Barriers and Large Chamfers for Easy Cable Insertion
  • Tough Stabilized Nylon Sleeves Resist Installing-Tool Pressure and Provide Reliable 600 Volt Insulation
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep out Moisture
  • All Splices are Color Coded and Marked with Strip Lengths, Installation Die Codes and Compression Locations, Providing Easy Identification for Easy Installation
  • Comply with ANSI C119.4 when Properly Installed on Aluminum-to-Aluminum or Aluminum-to-Copper Conductors
  • RUS Accepted
  • At 5-1/2 inch Long, these Splices are Ideal for Heavy-Duty Overhead Services

Descriptors

Category

Wire or cable compression splice

Special Features

Pre-insulated for fast, easy installation of large home or commercial service entrances. Concave polyethylene end caps seal out dirt, but are easily pierced when inserting conductor.

Application

For Combinations of Aluminum-to-Aluminum and Aluminum-to-Copper Conductors. Use as a low tension reducing sleeve for Insulated Conductor.

Specifications

Connection

Compression

Conductor Range

End A: 3/0 ACSR , 3/0 STR , 3/0 COMPR , 4/0 COMPT. End B: 2/0 ACSR , 2/0 STR , 2/0 COMPR , 3/0 COMPT

Number Of Conductors

2

Material

Aluminum

Insulation

yes

Mounting

None

Environmental Conditions

All Seasons / Conditions

Classifications

Brand Name

Blackburn

Standard

RUS Listed. Passes the Requirements of ANSI C119.4

Dimensions

Size

Splice 4 inch, Sleeve 5-1/2 inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here