text.skipToContent text.skipToNavigation

Catalog No. : IHEV

Description:  DRY-TITE DEVICE BOX EXTENSION

UPC: 42269010703

Single Gang Universal Box Extension Adapter, Depth 1 Inch, 0 Outlets, with Gasket and Screws
View More View Less
For more info visit:  electrification.us.abb.com
  • Securely fastened mounting plates reduce costly call backs
  • Die Cast construction and industrial design combine to produce a rugged protective enclosure for devices.
  • Clean cover edges provide good gasket sealing.
  • Precision cast and machined surfaces permit safer wire pulling.
  • Clear UL and cubic content markings speed approval by inspectors
  • Convenient mounting lugs for a variety of mounting methods

Descriptors

Category

Electrical box extension

Special Features

Alloy A380 aluminum, certified zinc alloy and stainless steel springs provide increased corrosion resistance

Application

Dry-tite boxes and covers protect wiring devices, switches, electronic components and terminal blocks in dry, damp and wet locations

Specifications

Number Of Outlet

0

Material

Aluminum Die Cast

Color

Silver

Knockouts

Yes

Classifications

Brand Name

Red Dot

Standard

UL E28688

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000115 Plaster compensation ring

Shape

Rectangular

With cover

N

Application

Built-in installation box (device box)

Mounting method

Flush mounted (plaster)

Extension ring

Y

Documents/Support Tools

Sales Drawing

Click here