text.skipToContent text.skipToNavigation

Catalog No. : IHEF22-G

Description:  PVC CTD BOX EXT ADPT 3/4IN 1GNG GRY

UPC: 704508018634

PVC Coated 3/4 Inch Flanged Box Extension Adapter for 1 Gang, 2 Outets with One in Each End, Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Weatherproof boxes

Special Features

PVC Coated for Corrosion Resistance

Application

Provides a Convenient Location to Pull Conductors and Make Splices in Dry, Damp or Wet Locations

Specifications

Number Of Outlet

2

Color

Gray

Knockouts

Yes

Classifications

Brand Name

Ocal

Dimensions

Size

3/4 Inch