Catalog No. : IHEF2-1
Description: 1/2INCH 2 HOLE FLANG EXT
UPC: 42269393509
- Securely fastened mounting plates reduce costly call backs
- Die Cast construction and industrial design combine to produce a rugged protective enclosure for devices.
- Clean cover edges provide good gasket sealing.
- Precision cast and machined surfaces permit safer wire pulling.
- Clear UL and cubic content markings speed approval by inspectors
- Convenient mounting lugs for a variety of mounting methods
Descriptors
|
Category |
Electrical box extension |
|
Special Features |
Alloy A380 aluminum, certified zinc alloy and stainless steel springs provide increased corrosion resistance |
|
Application |
Dry-tite boxes and covers protect wiring devices, switches, electronic components and terminal blocks in dry, damp and wet locations |
Specifications
|
Material |
Aluminum Die Cast |
|
Color |
Silver |
|
Cable Entry |
Outlets |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Red Dot |
|
Standard |
UL E28688 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 16807 | 441101 | N/A | N/A | N/A |
| UL | E28688 | N/A | QCIT | N/A | N/A |
|
Shape |
Rectangular |
|
With cover |
N |
|
Application |
Built-in installation box (device box) |
|
Mounting method |
Flush mounted (plaster) |
|
Extension ring |
Y |
Documents/Support Tools
|
Sales Drawing |