text.skipToContent text.skipToNavigation

Catalog No. : IHD4-1

Description:  4 HOLE 1/2inchUNIV DEV BOX -DEEP

UPC: 42269393394

Single Gang Deep Universal Weatherproof Box, 23.8 Cubic Inches, Hub Size 1/2 Inch, Silver, Aluminum, 4 Outlets, Two on Top, and One on Bottom and Back
View More View Less
For more info visit:  electrification.us.abb.com
  • Die Cast construction and industrial design combine to produce a rugged protective enclosure for devices.
  • Clean cover edges provide good gasket sealing.
  • Precision cast and machined surfaces permit safer wire pulling.
  • Clear UL and cubic content markings speed approval by inspectors
  • Convenient mounting lugs for a variety of mounting methods
  • Securely fastened mounting plates reduce costly call backs

Descriptors

Category

Weatherproof boxes

Special Features

Clean cover edges help provide good gasket sealing

Application

Dry-tite boxes and covers protect wiring devices, switches, electronic components and terminal blocks in dry, damp and wet locations

Specifications

Number Of Outlet

4

Material

Aluminum Alloy

Color

Silver

Cable Entry

Threaded Hubs

Cubic Capacity

23.8 cu. in.

Knockouts

0

Classifications

Brand Name

Red Dot

Standard

UL E28688

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 16807 441101 N/A N/A N/A
UL E28688 N/A QCIT N/A N/A
ETIM EC002601 Box/housing for built-in mounting in the wall/ceiling

Mounting method

Other

Shape

Rectangular

Construction type

Device connection box (round/square)

Provided with revolving ring

N

Equipped with

None

Length

4.54 inch

Width

2.78 inch

Mounting switching equipment

Screwing

With screws

N

Pipe locking

N

Pipe locking optional

Y

Inlet from the rear

Y

Number of inlets

4

Material

Aluminium

Surface protection

Other

Colour

Other

Degree of protection (NEMA)

3R

Cover model

None

Documents/Support Tools

Sales Drawing

Click here