text.skipToContent text.skipToNavigation

Catalog No. : IH31-G

Description:  PVC CTD WTHRPRF BOX 1/2HOLESX3 GRY

UPC: 704508027834

PVC Coated 1 Gang Silver Universal Weatherproof Box with Three 1/2 Inch Holes, 17.3 Cubic Inch, Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Weatherproof boxes

Special Features

PVC Coated for Corrosion Resistance

Application

Provides a Convenient Location to Pull Conductors and Make Splices in Dry, Damp or Wet Locations

Specifications

Number Of Outlet

3

Color

Gray

Cubic Capacity

17.3 cu in

Knockouts

Yes

Classifications

Brand Name

Ocal

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant