text.skipToContent text.skipToNavigation

Catalog No. : IH3-1-LM

Description:  1/2INCH D-T DEV BX W/MNT LGS 3 HL

UPC: 42269392151

Single Gang Universal Weatherproof Box, 18.3 Cubic Inches, Hub Size 1/2 Inch, Silver, Aluminum, 3 Outlets, One on Top, Bottom, and Back, with Mounting Lugs
View More View Less
For more info visit:  electrification.us.abb.com
  • Die Cast construction and industrial design combine to produce a rugged protective enclosure for devices.
  • Clean cover edges provide good gasket sealing.
  • Precision cast and machined surfaces permit safer wire pulling.
  • Clear UL and cubic content markings speed approval by inspectors
  • Convenient mounting lugs for a variety of mounting methods
  • Securely fastened mounting plates reduce costly call backs

Descriptors

Category

Weatherproof boxes

Special Features

Clean cover edges help provide good gasket sealing

Application

Dry-tite boxes and covers protect wiring devices, switches, electronic components and terminal blocks in dry, damp and wet locations

Specifications

Number Of Outlet

3

Material

Aluminum Alloy

Color

Silver

Cubic Capacity

18.3 cu. in.

Knockouts

Yes

Classifications

Brand Name

Red Dot

Standard

UL E28688

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 16807 441101 N/A N/A N/A
UL E28688 N/A QCIT N/A N/A
ETIM EC002601 Box/housing for built-in mounting in the wall/ceiling

Mounting method

Other

Shape

Rectangular

Construction type

Device connection box (round/square)

Provided with revolving ring

N

Equipped with

None

Length

4.54 inch

Width

2.78 inch

Mounting switching equipment

Screwing

With screws

N

Pipe locking

N

Pipe locking optional

Y

Inlet from the rear

Y

Number of inlets

3

Material

Aluminium

Surface protection

Other

Colour

Other

Degree of protection (NEMA)

3R

Cover model

None

Documents/Support Tools

Sales Drawing

Click here