Catalog No. : IH3-1-LL50
Description: WP BOX 1 GANG 3 HOLE
UPC: 42269006652
Descriptors
|
Category |
Weatherproof boxes |
|
Special Features |
Clean cover edges help provide good gasket sealing |
|
Application |
Dry-tite boxes and cover protect wiring devices, switches, electronic components and terminal blocks in dry, damp and wet locations |
Specifications
|
Number Of Outlet |
3 |
|
Material |
Aluminum Alloy |
|
Color |
Silver |
|
Cubic Capacity |
18.3 cu. in. |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Red Dot |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E28688 | N/A | N/A | N/A | N/A |
|
Mounting method |
Other |
|
Shape |
Rectangular |
|
Construction type |
Device connection box (round/square) |
|
Provided with revolving ring |
N |
|
Equipped with |
None |
|
Length |
4.54 inch |
|
Width |
2.78 inch |
|
Mounting switching equipment |
Screwing |
|
With screws |
N |
|
Pipe locking |
N |
|
Pipe locking optional |
Y |
|
Inlet from the rear |
Y |
|
Number of inlets |
5 |
|
Material |
Aluminium |
|
Surface protection |
Other |
|
Colour |
Other |
|
Degree of protection (NEMA) |
3R |
|
Cover model |
None |
Documents/Support Tools
|
Sales Drawing |