Catalog No. : IDNY-2000-9-M
Description: CABLE TIE NYL ID TAG 120LB 2X.75
UPC: 728494081335
Cable Tie Natural All-Nylon Identification Tag 120lb 2x.75 1000 Per Bag
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Slip on wire marker |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Temperature Rating |
-40 to 185 F |
Classifications
|
Brand Name |
Ty-Rap |
|
Sub Brand |
Catamount |
Dimensions
|
Width |
2 in , 50.8 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001530 Cable coding system
|
Model |
Other |
Documents/Support Tools
|
Sales Drawing |