text.skipToContent text.skipToNavigation

Catalog No. : ICS67-1

Description:  AL SERV ENTR SPLICE A:2SLD B:4SLD

UPC: 783786102396

Aluminum 2-25/32 inch Service Entrance Compression Splice for Wire Range - End A: 4 ASCR, 3-4 Stranded, 2 Solid, Orange, End B: 6 ASCR, 6 Stranded, 4 Solid, Blue, Die: 5/8. For AL to AL and AL to CU Conductors.
View More View Less
For more info visit:  electrification.us.abb.com
  • Constructed from Aluminum for High Conductivity
  • Solid Center Barriers and Large Chamfers for Easy Cable Insertion
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep out Moisture
  • Tough Stabilized Nylon Sleeves Resist Installing-Tool Pressure and Provide Reliable 600 Volt Insulation
  • All Splices are Color Coded and Marked with Strip Lengths, Die Codes and Compression Locations, Providing Easy Identification for Easy Installation
  • Splices have Colored End Caps to Make Identification Easy
  • Comply with ANSI C119.4 when Properly Installed on Aluminum-to-Aluminum or Aluminum-to-Copper Conductors
  • RUS Accepted

Descriptors

Category

Wire or cable compression splice

Special Features

Constructed from Aluminum for High Conductivity. Solid Center Barriers and large Chamfers for easy cable insertion. Tough Stabilized nylon sleebes resist installing tool Pressure and provide Reliable 600 V Insulation. Prefilled with Oxide Inhibitor to prevent Oxidation and keep out moisture. All Splices are Color Coded and Marked with trip lengths, Installation Die Codes and Compression Locations, Providing easy Identification for easy Installation. Splices have Colored End Caps to make Identification easy.

Application

For Standard Conductor Splice.

Specifications

Connection

Compression

Conductor Range

End A: #4 ACSR , #3 to #4 STR , #2 SOL End B: #6 ACSR , #6 STR , #4 SOL

Number Of Conductors

2

Material

Aluminum

Insulation

yes

Mounting

None

Environmental Conditions

All Seasons / Conditions

Classifications

Brand Name

Blackburn

Standard

RUS Accepted. Complies with ANSI C119.4 when properly installed on Aluminum-to-Aluminum or Aluminum-to-Copper Conductors.

Dimensions

Size

2-25/32 inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here