Catalog No. : ICS65-1
Description: AL SERV ENTR SPLICE A:2SLD B:8SLD
UPC: 783786102372
- Constructed from Aluminum for High Conductivity
- Solid Center Barriers and Large Chamfers for Easy Cable Insertion
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep out Moisture
- Tough Stabilized Nylon Sleeves Resist Installing-Tool Pressure and Provide Reliable 600 Volt Insulation
- All Splices are Color Coded and Marked with Strip Lengths, Die Codes and Compression Locations, Providing Easy Identification for Easy Installation
- Splices have Colored End Caps to Make Identification Easy
- Comply with ANSI C119.4 when Properly Installed on Aluminum-to-Aluminum or Aluminum-to-Copper Conductors
- RUS Accepted
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Constructed from Aluminum for High Conductivity. Solid Center Barriers and large Chamfers for easy cable insertion. Tough Stabilized nylon sleebes resist installing tool Pressure and provide Reliable 600 V Insulation. Prefilled with Oxide Inhibitor to prevent Oxidation and keep out moisture. All Splices are Color Coded and Marked with trip lengths, Installation Die Codes and Compression Locations, Providing easy Identification for easy Installation. Splices have Colored End Caps to make Identification easy. |
|
Application |
For Standard Conductor Splice. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
End A: #4 ACSR , #3 to #4 STR , #2 SOL End B: #10 STR , #8 SOL |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Insulation |
yes |
|
Mounting |
None |
|
Environmental Conditions |
All Seasons / Conditions |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
RUS Accepted. Complies with ANSI C119.4 when properly installed on Aluminum-to-Aluminum or Aluminum-to-Copper Conductors. |
Dimensions
|
Size |
2-25/32 inch |