Catalog No. : HUB6-G
Description: PVC CTD ZINC HUB CONN 6IN DGRAY
UPC: 704508388980
- Coated with a nominal .002 inch (2 mil) blue urethane on the interior, before PVC Coating is applied.
- A minimum .040 inch (40 mil) PVC Coating is bonded to the exterior.
- Innovative sealing ring and groove.
- Hexagonal body and locknut design.
- Insulated throat and sharper and deeper teeth.
- Pressure sealing sleeves to protect the connection.
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Hexagonal/Splined Body and Locknut Enables Fast and Easy Installation |
|
Application |
To Positively Bond Conduit to Box or Enclosure |
Specifications
|
Material |
PVC Coated Zinc |
|
Color |
Dark Gray |
|
Temperature Rating |
105 C |
Classifications
|
Brand Name |
Ocal |
|
Standard |
CSA |
Dimensions
|
Size |
6 Inch/155mm |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4484 | 441202 | N/A | 2163217_2015-01-22 | N/A |
|
Nominal diameter |
155 mm |
|
Nominal size in inch |
Other |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Material housing |
Other |
|
Surface protection |
Other |