text.skipToContent text.skipToNavigation

Catalog No. : HUB5-W

Description:  PVC CTD ZINC HUB CONN 5IN WHITE

UPC: 704508038014

PVC Coated Zinc Hub Connector with Thermoplastic Insulated Throat, Pipe Size 5 Inch/129 Metric, Overall Diameter 6.88 Inch/174.75 Millimeters, Maximum Panel Thickness 0.25 Inch/6.35 Millimeters, Throat Diameter 4.94 Inch/125.48 Millimeters, Nitrile Rubber (Buna-N) Sealing Ring, White
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Special Features

Hexagonal/Splined Body and Locknut Enables Fast and Easy Installation

Application

To Positively Bond Conduit to Box or Enclosure

Specifications

Material

PVC Coated Zinc

Color

White

Temperature Rating

105 C

Classifications

Brand Name

Ocal

Standard

CSA

Dimensions

Size

5 Inch/129mm