text.skipToContent text.skipToNavigation

Catalog No. : HUB3-G

Description:  PVC CTD ZINC HUB CONN 3IN DGRAY

UPC: 704508388706

PVC Coated Zinc Hub Connector with Thermoplastic Insulated Throat, Pipe Size 3 Inch/78 Metric, Overall Diameter 4.38 Inch/111.25 Millimeters, Maximum Panel Thickness 0.25 Inch/6.35 Millimeters, Throat Diameter 2.97 Inch/75.44 Millimeters, Nitrile Rubber (Buna-N) Sealing Ring, Dark Gray
View More View Less
For more info visit:  electrification.us.abb.com
  • Coated with a nominal .002 inch (2 mil) blue urethane on the interior, before PVC Coating is applied.
  • A minimum .040 inch (40 mil) PVC Coating is bonded to the exterior.
  • Innovative sealing ring and groove.
  • Hexagonal body and locknut design.
  • Insulated throat and sharper and deeper teeth.
  • Pressure sealing sleeves to protect the connection.

Descriptors

Category

Electrical fittings

Special Features

Hexagonal/Splined Body and Locknut Enables Fast and Easy Installation

Application

To Positively Bond Conduit to Box or Enclosure

Specifications

Material

PVC Coated Zinc

Color

Dark Gray

Temperature Rating

105 C

Classifications

Brand Name

Ocal

Standard

CSA

Dimensions

Size

3 Inch/78mm

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4484 441202 N/A 2163217_2015-01-22 N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal diameter

78 mm

Nominal size in inch

3 inch

Model

Straight

Revolving thread

N

Construction type

External thread

Material housing

Other

Surface protection

Other

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here