text.skipToContent text.skipToNavigation

Catalog No. : HUB3/4SA-W

Description:  PVC CTD AL HUB CONN 3/4IN WHITE

UPC: 704508038168

PVC Coated Aluminum Hub Connector with Thermoplastic Insulated Throat, Pipe Size 3/4 Inch/21 Metric, Overall Diameter 1.44 Inch/36.58 Millimeters, Maximum Panel Thickness 0.19 Inch/4.83 Millimeters, Throat Diameter 0.78 Inch/19.81 Millimeters, Nitrile Rubber (Buna-N) Sealing Ring, White
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Special Features

Hexagonal/Splined Body and Locknut Enables Fast and Easy Installation

Application

To Positively Bond Conduit to Box or Enclosure

Specifications

Material

PVC Coated Aluminum

Color

Dark Gray

Temperature Rating

105 C

Classifications

Brand Name

Ocal

Dimensions

Size

3/4 Inch/21mm