Catalog No. : HUB2-Y
Description: PVC CTD ZINC HUB CONN 2IN YELLOW
UPC: 704508015893
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Hexagonal/Splined Body and Locknut Enables Fast and Easy Installation |
|
Application |
To Positively Bond Conduit to Box or Enclosure |
Specifications
|
Material |
PVC Coated Zinc |
|
Color |
Yellow |
|
Temperature Rating |
105 C |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
2 Inch/53mm |
Sustainability
| Environmental product declaration |
EPD OCAL PVC-Coated Aluminum Conduit MNS Rear Low Voltage Switchgear EPD |
|
Nominal diameter |
53 mm |
|
Nominal size in inch |
2 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Material housing |
Other |
|
Surface protection |
Other |