text.skipToContent text.skipToNavigation

Catalog No. : HUB1SA-W

Description:  PVC CTD AL HUB CONN 1IN WHITE

UPC: 704508038151

PVC Coated Aluminum Hub Connector with Thermoplastic Insulated Throat, Pipe Size 1 Inch/27 Metric, Overall Diameter 2.00 Inch/50.80 Millimeters, Maximum Panel Thickness 0.25 Inch/6.35 Millimeters, Throat Diameter 1.00 Inch/25.40 Millimeters, Nitrile Rubber (Buna-N) Sealing Ring, White
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Special Features

Hexagonal/Splined Body and Locknut Enables Fast and Easy Installation

Application

To Positively Bond Conduit to Box or Enclosure

Specifications

Material

PVC Coated Aluminum

Color

Dark Gray

Temperature Rating

106 C

Classifications

Brand Name

Ocal

Dimensions

Size

3/4 Inch/21mm