Catalog No. : HUB150GR-SC
Description: 1-1/2 HUB,RIGID/IMC,DC-ZINC,W/GRD
UPC: 785991119459
The Steel City Commercial die-cast zinc hub with insulated throat and sealing ring is the perfect choice to terminate conduits in an enclosure or box, providing superior sealing for exceptional watertight performance
- Die-cast zinc hub with insulated throat and sealing ring for smooth wire pulling and environmental protection
- Full range of trade sizes from 1/2 inch to 4 inch
Descriptors
|
Category |
Electrical fittings |
|
Application |
Rigid/IMC |
Specifications
|
Material |
Zinc |
|
Finish |
Natural |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E3060, Conforms to US514B |
Dimensions
|
Size |
1-1/2 in |
|
Nominal size in inch |
1 1/2 inch |
|
Model |
Straight |
|
Connection type screw connection to housing |
Thread |
|
Thread type |
NPT |
|
One-piece |
N |
|
Material housing |
Zinc die-cast |
|
Total length |
45.212 mm |
|
Total length |
1.78 inch |
|
Approved in combination with protective conduit UL |
Y |
|
With grounding connection |
Y |
Documents/Support Tools
|
Sales Drawing |