text.skipToContent text.skipToNavigation

Catalog No. : HUB11/2SA-W

Description:  PVC CTD AL HUB CONN 1-1/2IN WHITE

UPC: 704508038137

PVC Coated Aluminum Hub Connector with Thermoplastic Insulated Throat, Pipe Size 1-1/2 Inch/41 Metric, Overall Diameter 2.75 Inch/69.85 Millimeters, Maximum Panel Thickness 0.25 Inch/6.35 Millimeters, Throat Diameter 1.53 Inch/38.86 Millimeters, Nitrile Rubber (Buna-N) Sealing Ring, White
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Special Features

Hexagonal/Splined Body and Locknut Enables Fast and Easy Installation

Application

To Positively Bond Conduit to Box or Enclosure

Specifications

Material

PVC Coated Aluminum

Color

Dark Gray

Temperature Rating

108 C

Classifications

Brand Name

Ocal

Dimensions

Size

3/4 Inch/21mm