Catalog No. : HUB100-SC
Description: 1 HUB,RIGID/IMC,DC-ZINC
UPC: 785991119312
The Steel City Commercial die-cast zinc hub with insulated throat and sealing ring is the perfect choice to terminate conduits in an enclosure or box, providing superior sealing for exceptional watertight performance
- Die-cast zinc hub with insulated throat and sealing ring for smooth wire pulling and environmental protection
- Full range of trade sizes from 1/2 inch to 4 inch
Descriptors
|
Category |
Electrical fittings |
|
Application |
Rigid/IMC |
Specifications
|
Material |
Zinc |
|
Finish |
Natural |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E23018, Conforms to US514B |
Dimensions
|
Size |
1 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Nominal size in inch |
1 inch |
|
Model |
Straight |
|
Connection type screw connection to housing |
Thread |
|
Thread type |
NPT |
|
One-piece |
N |
|
Material housing |
Zinc die-cast |
|
Total length |
44.704 mm |
|
Total length |
1.76 inch |
|
Approved in combination with protective conduit UL |
Y |
|
With grounding connection |
N |
Documents/Support Tools
|
Sales Drawing |