Catalog No. : HTZ6
Description:
UPC:
- Captive O-ring fits snugly in groove preventing loss and fumbling with parts.
- Knurled inner face of locking nipple provides 360 degrees of locking and bites through box wall to ensure grounding.
- Locking nipple has tightening lugs on two planes for easier assembly in hard to reach field conditions.
- Plastic insulated throat, precision cast and machined surfaces permit safer wire pulling.
- Suitable for use where the system is normally hosed down (NEMA 4) for cleaning.
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Chase Design Provides Maximum Space for Wiring In The Box, Locking Nipple Sits Flush In The Enclosure |
|
Application |
Hubs Provide Raintight Connections Between Junction Boxes or Between a Junction Box and Conduit System While Maintaining Ground Continuity. |
Specifications
|
Material |
Zinc Die Cast |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E28720, CSA |
Dimensions
|
Trade Size |
2 in |
|
Nominal size in inch |
2 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Connection type screw connection to housing |
Thread |
|
Thread type |
NPT |
|
One-piece |
N |
|
Material housing |
Zinc die-cast |
Documents/Support Tools
|
Sales Drawing |