Catalog No. : HTZ10
Description:
UPC:
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Chase Design Provides Maximum Space for Wiring In The Box, Locking Nipple Sits Flush In The Enclosure |
|
Application |
Hubs Provide Raintight Connections Between Junction Boxes or Between a Junction Box and Conduit System While Maintaining Ground Continuity. |
Specifications
|
Material |
Zinc Die Cast |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E28720, CSA |
Dimensions
|
Trade Size |
4 in |
|
Nominal size in inch |
4 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Connection type screw connection to housing |
Thread |
|
Thread type |
NPT |
|
One-piece |
N |
|
Material housing |
Zinc die-cast |