Catalog No. : HTSX330090
Description: 8.3KV 90A SX FULL-RANGE FUSE
UPC: 783786514847
Descriptors
|
Category |
Medium voltage fuse |
|
Special Features |
Hermetically Sealed. Damage Sensor. Threaded Brass End Cap on one end, Brass Extender on other end. |
|
Application |
Wet-Well Fuse Holders for Oil-Filled Padmounted Switchgear and Transformer Applications. |
Specifications
|
Amperage Rating |
90 A |
|
Voltage Rating |
8.3 kV |
|
Interrupt Rating |
50,000 A |
|
Mounting |
Threaded on both Ends. |
|
Material |
Brass End Cap/Extender on ends, Resin-Rich Filament Wound Glass/Epoxy Body. |
Classifications
|
Brand Name |
Hi-Tech |
|
Standard |
ANSI/IEEE Standards. |
Dimensions
|
Size |
Diameter 3.29 in, Overall Length 19.06 in |
|
Rated current |
90 A |
|
Rated voltage |
23 kV |
|
Utilization category |
gL/gG (cable protection/equipment protection) |
|
Application |
Primary side transformer protection |
|
Length |
484.1 mm |
|
Length |
19.06 inch |
|
Diameter |
83.6 mm |
|
Diameter |
3.29 inch |
|
Performance category according to IEC 60282-1 |
Full-range |
|
Standard |
ANSI |
|
Installation technique |
Oil |