Catalog No. : HTSS132050
Description: 8.3KV 50A MINI OS SHORTY BACKUP CLF
UPC: 75114211185
Descriptors
|
Category |
Medium voltage fuse |
|
Special Features |
Oil Submersible. Compact Size. Reduces Fault Energy. High Interrupting Capabilities. |
|
Application |
Designed for Applications within Distribution Transformers |
Specifications
|
Amperage Rating |
50 A |
|
Voltage Rating |
8.3 kV |
|
Interrupt Rating |
50,000 A |
|
Mounting |
1/4-20 Threaded Hole 1/2 inch deep |
|
Material |
Threaded Brass End Caps, Resin-Rich Filament Wound Glass/Epoxy Body |
Classifications
|
Brand Name |
Hi-Tech |
|
Standard |
IEEE C37.40 |
Dimensions
|
Size |
Diameter 1.5 in, Overall Length 6.24 in |
Compliance and Certifications
| RoHS | Out of scope of RoHS |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Rated current |
50 A |
|
Rated voltage |
8.3 kV |
|
Utilization category |
gL/gG (cable protection/equipment protection) |
|
Application |
Primary side transformer protection |
|
Length |
162.6 mm |
|
Length |
6.24 inch |
|
Diameter |
38.1 mm |
|
Diameter |
1.5 inch |
|
Performance category according to IEC 60282-1 |
Back-up |
|
Standard |
ANSI |
|
Installation technique |
Oil |