Catalog No. : HTFX347100
Description: 15KV CLF FUSE SERIES HTFX34 100A
UPC: 75114401777
15.5kV 100 Amp FX Style Full Range Current-Limiting Backup Fuse. 7 - Painted FX - Clip Mount with Blown Fuse Indicator
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Medium voltage fuse |
|
Special Features |
Painted. Blown Fuse Indicator |
|
Application |
Clip Mount |
Specifications
|
Amperage Rating |
100 A |
|
Voltage Rating |
15.5 kV |
|
Interrupt Rating |
50,000 A |
|
Mounting |
Clip Mount |
|
Material |
Tin-Plated Brass Caps, Resin-Rich Filament Wound Glass/Epoxy Body |
Classifications
|
Brand Name |
Hi-Tech |
|
Standard |
ANSI/IEEE Standards. |
Dimensions
|
Size |
Diameter 2.25-2.18 in |
Compliance and Certifications
| RoHS | Out of scope of RoHS |
ETIM Classification
ETIM
EC003507 Medium-/high voltage fuse
|
Rated current |
100 A |
|
Rated voltage |
15.5 kV |